??
CAD modeli indir
CAD Model seçimi
Uygun ürünler: 1
BALLUFF BUS M30E1-PPX-60/600-S92K
HELP_VARIABLE
Company
Balluff
Description
Ultrasonic sensors
Bill of material
BALLUFF BUS M30E1-PPX-60/600-S92K
VERF
Availability
Available
BC
Order code
BUS0047
TC
Product identifier
BUS M30E1-PPX-60/600-S92K
PX
Product view
48914_02
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.260 Kg
TRAFFIC
Customs number
90318020
BAD7921
Design of analog output
AAD2511
Material of the cable mantle
BAD8491
Height of sensor
mm
BAD8231
Width of sensor
mm
SYMBOL
DESCRIPT
Description
Style Housing = Ø 65 mm, Switching output = PNP normally open/normally closed (NO/NC), Connection = Connector, M12x1-Male, 5-pin, Housing material = Stainless steel PBT, TPU, Material sensing surface = PU foam/Epoxy resin/Glass, Range = 600...8000 mm, Switching frequency = 3 Hz, Approval/Conformity = cULus, CE, WEEE, UKCA, Ambient temperature = -25...70 °C, IP rating = IP67, Repeat accuracy = ± 0.15 %FS, Operating voltage Ub = 9...30 VDC
CAE
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Code